CAD (0)
▾
- Handle made from glass-fiber reinforced polyamide.
- Screw made from zinc-plated steel.
- Resistant to oils, solvents, and other chemicals.
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Material |
N/A Glass-fiber reinforced polyamide |
Screw Material |
N/A Steel |
Screw Plating |
N/A Zinc |
Thread (X) |
N/A 5/16-18 |
L |
N/A 1.57 in |
A |
N/A 1.57 in |
C |
N/A 1.42 in |
D |
N/A 2.56 in |
E |
N/A 1.97 in |
F |
N/A 0.768 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
