CAD (0)
▾
- Black thermoplastic handle with metal insert
- Orange handles available
- All steel parts ensure durability
- Internal thread with black oxide finish
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Type |
N/A Thermoplastic Handle |
Thread Depth |
N/A 0.67 in |
Thread (X) |
N/A 1/2-13 |
B |
N/A 0.98 in |
C |
N/A 1.69 in |
D |
N/A 3.62 in |
E |
N/A 2.52 in |
F |
N/A 0.75 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
