CAD (0)
▾
- Internal thread
- Excellent pricing...quality low cost solution
- Handle made from glass-fiber reinforced polyamide
- Bushing made from zinc-plated steel
- Resistant to oils, solvents, and other chemicals
- Orange handle levers available upon request
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Material |
N/A Glass-fiber reinforced polyamide |
Thread Depth |
N/A 0.56 in |
Thread (X) |
N/A 1/2-13 |
B |
N/A 0.98 in |
C |
N/A 1.81 in |
D |
N/A 3.15 in |
E |
N/A 2.48 in |
F |
N/A 0.79 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
