CAD (0)
▾
- Black thermoplastic handle with metal insert
- Orange handles available
- All steel parts ensure durability
- Internal metric thread with black oxide finish
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Type |
N/A Thermoplastic Handle |
Thread (X) |
N/A M12x1.75 |
Thread Depth |
N/A 17 mm |
B |
N/A 25.0 mm |
C |
N/A 43 mm |
D |
N/A 92 mm |
E |
N/A 64 mm |
F |
N/A 19 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
