CAD (0)
▾
- Internal thread
- Excellent pricing...quality low cost solution
- Handle made from glass-fiber reinforced polyamide
- Bushing made from zinc-plated steel
- Resistant to oils, solvents, and other chemicals
- Orange handle levers available upon request
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Material |
N/A Glass-fiber reinforced polyamide |
Thread (X) |
N/A M8x1.25 |
Thread Depth |
N/A 14 mm |
B |
N/A 25.0 mm |
C |
N/A 46.0 mm |
D |
N/A 80.0 mm |
E |
N/A 63.0 mm |
F |
N/A 20.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
