CAD (0)
▾
- External steel stud
- Excellent pricing...quality low cost solution
- Handle made from glass-fiber reinforced polyamide
- Screw made from zinc-plated steel
- Resistant to oils, solvents, and other chemicals
- Orange handle levers available upon request
Unit of Measure
Product Type |
N/A Clamping Levers |
Handle Material |
N/A Glass-fiber reinforced polyamide |
Stud Material |
N/A Steel |
Screw Material |
N/A Steel |
Screw Coating |
N/A Zinc plated |
Thread (X) |
N/A M8x1.25 |
Thread Depth |
N/A 30.0 mm |
L |
N/A 30 mm |
B |
N/A 20.0 mm |
C |
N/A 36.0 mm |
D |
N/A 65.0 mm |
E |
N/A 50.0 mm |
F |
N/A 15.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
