CAD (0)
▾
- Zinc die-cast handle
- Available in black and orange handles
- All steel parts ensure stability and durability
- External steel stud with black oxide finish
Unit of Measure
Handle Color |
N/A Black |
Thread |
N/A 5/16-18 |
Thread Length |
N/A 1.97 in |
B |
N/A 0.84 in |
C |
N/A 1.30 in |
D |
N/A 3.07 in |
E |
N/A 1.55 in |
F |
N/A 0.63 in |
Material |
N/A Die-Cast |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
