CAD (0)
▾
- Zinc die-cast handle
- Available in black and orange handles
- All stainless steel components
- Internal stainless steel thread
Unit of Measure
Handle Color |
N/A Orange |
Thread |
N/A 3/8-16 |
Thread Depth |
N/A 0.67 in |
B |
N/A 0.96 in |
C |
N/A 1.52 in |
D |
N/A 3.62 in |
E |
N/A 1.82 in |
F |
N/A 0.75 in |
Material |
N/A Stainless Steel |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
