CAD (0)
▾
- Glass fiber reinforced nylon (PA6) with metal insert
- Available in black and orange handles
- All stainless steel components
- External stainless steel stud
Unit of Measure
Handle Color |
N/A Orange |
Thread |
N/A M10 x 1.50 |
Thread Length |
N/A 32 mm |
B |
N/A 21.4 mm |
C |
N/A 33 mm |
D |
N/A 78 mm |
E |
N/A 39.4 mm |
F |
N/A 16 mm |
Material |
N/A Stainless Steel |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
