CAD (0)
▾
- Double fixed handle design
- Chrome plated steel
- Cross drilled hole for easy installation
Unit of Measure
Product Type |
N/A Handles |
Material |
N/A Chrome Plated Steel |
A |
N/A 2 in. |
B |
N/A 5/16 in. |
C |
N/A 1/8 in. |
H |
N/A 7/16 in. |
L |
N/A 2 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
