CAD (0)
▾
- Cast grey iron, zinc-plated finish
- Available as a blank casting, with a tapped hole, or a reamed hole
- Bottom face of hub is machined square with the hole
- Spherical face is available to fit bottom half of spherical washer
Unit of Measure
Product Type |
N/A Handles |
A |
N/A 1 3/8 in. |
B |
N/A 6 in. |
C |
N/A 1 5/8 in. |
D |
N/A 2 1/2 in. |
E |
N/A 7/8 in. |
F |
N/A 9/16 in. |
G |
N/A 7/16 in. |
Ream (R) |
N/A 0.624 in. |
Condition of Bottom Face of Hub |
N/A Flat Face |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
