CAD (0)
▾
- Aluminum die-cast crank body
- Black painted finish
- Available with black plastic revolving handle or fold-away handles
- Available with round bore or square broach
Unit of Measure
Product Type |
N/A Handles |
Type |
N/A Round Bored |
Crank Body Material |
N/A Aluminum Die-Cast |
A |
N/A 3/8 in. |
L |
N/A 2.52 |
B |
N/A 0.79 in. |
C |
N/A 0.75 in. |
D |
N/A 1.22 in. |
E |
N/A 0.43 in. |
F |
N/A 0.47 in. |
G |
N/A 0.70 in. |
H |
N/A 1/16 in. |
Hole Type |
N/A Bored |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
