CAD (0)
▾
- Aluminum die-cast crank body
- Black painted finish
- Available with black plastic revolving handle or fold-away handles
- Available with round bore or square broach
Unit of Measure
Product Type |
N/A Handles |
Type |
N/A Square Broached |
Crank Body Material |
N/A Aluminum Die-Cast |
A |
N/A 3/4 in. |
L |
N/A 6.30 |
B |
N/A 1.50 in. |
C |
N/A 1.38 in. |
D |
N/A 3.15 in. |
E |
N/A 1.02 in. |
F |
N/A 1.49 in. |
G |
N/A 1.00 in. |
H |
N/A 3/32 in. |
Hole Type |
N/A Broached |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
