CAD (0)
▾
- Durable high strength plastic 6N
- Revolving handle
- Low carbon zinc-plated steel hub
- ID tolerance: 8.1mm+0-.1
Unit of Measure
Product Type |
N/A Hand Knobs |
Material |
N/A Plastic |
Dia |
N/A 60 mm |
Overall Hgt |
N/A 60 mm |
Knob Hgt |
N/A 30 mm |
Base Dia |
N/A 16 mm |
ID |
N/A 8.1 mm |
Set Screw |
N/A M5 x 0.8 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
