CAD (0)
▾
- Available in aluminium or 303 stainless steel
- Optional handle design
- Knurled rim design
Unit of Measure
Type |
N/A WITH HANDLE |
Product Type |
N/A Hand Knobs |
Handle Material |
N/A Stainless |
Reamed Dia. |
N/A Solid in. |
A |
N/A 3 in |
B |
N/A 1 1/4 in |
C |
N/A 1 1/4 in |
D |
N/A 9/16 in |
G |
N/A 1 15/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
