CAD (0)
▾
- Available in steel shaft with black oxide finish or stainless steel shaft
- Black plastic ball
- Inch and metric sizes available
- Gear lever shaft available without the plastic ball upon request
Unit of Measure
Product Type |
N/A Handles |
Crank Body Material |
N/A Stainless Steel |
Thread Size |
N/A 3/8-16 |
A |
N/A 1 3/8 in. |
B |
N/A 1/2 in. |
C |
N/A 4 in. |
D |
N/A 1/2 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
