CAD (0)
▾
- Available in 3 styles....
Single side offset, Double side offset, Double side straight - Low carbon steel, black oxide finish
- Solid steel hub on select sizes allows for custom machining
- Black plastic balls
- Double straight design can be adjusted for additional leverage by loosening the set screw and sliding the handle to one side.
Unit of Measure
Product Type |
N/A Handles |
Style |
N/A Single Offset |
Thread (T) |
N/A Blank |
B |
N/A 2 in |
C |
N/A 7/8 in |
D |
N/A 1 1/2 in |
E |
N/A 1 in |
F |
N/A 1/4 in |
G |
N/A 3/4 in |
H |
N/A 30 º |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
