CAD (0)
▾
- Black thermoplastic knob
- Screws made from zinc-plated steel or stainless steel
Unit of Measure
Product Type |
N/A T-Knobs |
Material |
N/A Thermoplastic |
Color |
N/A Black |
Thread Type |
N/A External Thread |
Screw Material |
N/A Zinc plated steel |
Thread (X) |
N/A M6 |
Thread Length |
N/A 30 mm |
D |
N/A 45 mm |
E |
N/A 20 mm |
H |
N/A 24 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
