CAD (0)
▾
- Handle made from glass-fiber reinforced polyamide
- Black matte finish
- Bushing from steel, zinc-plated finish
Unit of Measure
Product Type |
N/A Hand Knobs |
Bushing Material |
N/A Zinc Plated Steel |
Finish |
N/A Black Matte |
Handle Material |
N/A Glass-fiber reinforced polyamide |
Thread (X) |
N/A M8 |
A |
N/A 13 mm |
B |
N/A 40 mm |
C |
N/A 18 mm |
D |
N/A 25 mm |
E |
N/A 13 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
