CAD (0)
▾
- Handle made from glass-fiber reinforced polyamide
- Black matte finish
- Bushing from steel, zinc-plated finish
Unit of Measure
Product Type |
N/A Hand Knobs |
Bushing Material |
N/A Zinc Plated Steel |
Finish |
N/A Black Matte |
Handle Material |
N/A Glass-Fiber Polymide |
Thread (X) |
N/A 3/8-16 |
A |
N/A .59 in |
B |
N/A 1.98 in |
C_OLD |
N/A .86 in. |
D_OLD |
N/A 1.26 in. |
E |
N/A .67 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
