CAD (0)
▾
- 10 degree swivel in any direction to keep machine tools, racks, assembly lines, and other equipment level.
- Hardened ball insures proper seating
- Available in inch and metric sizes
- Also available in stainless steel within the Delrin® base
Unit of Measure
Product Type |
N/A Leveling Mounts |
Swivel Angle |
N/A 10 ° |
Thread (X) |
N/A M6 x 1.0 |
B |
N/A 19 mm |
C |
N/A 14 mm |
D |
N/A 10 mm |
Load |
N/A 68 kg |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
