CAD (0)
▾
- Steel with nickel plated finish, and stainless steel.
- Elastomer base pad provides non-abrasive surface.
- Excellent for leveling light duty machines, cabinets, and office furniture.
- Economical leveling solution.
Unit of Measure
Product Type |
N/A Industrial Guides |
Material |
N/A Stainless Steel |
Plating |
N/A Stainless Steel |
X Thread |
N/A M10 x 1.5 |
A |
N/A 51 mm |
B |
N/A 52 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
