CAD (0)
▾
- Non-slip black plastic base.
- Steel screw, zinc-plated finish.
- Mounts let you isolate height on all types of machinery and equipment.
Unit of Measure
Screw Material |
N/A Steel |
Screw Plating |
N/A Zinc Plated |
Thread (X) |
N/A M6 x 1.0 |
L |
N/A 40 mm |
A |
N/A 32 mm |
B |
N/A 14.5 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
