CAD (0)
▾
Stainless Steel Ball Set Screws
- Screw: 18-8 Series stainless steel.
- Ball: hardened stainless steel.
Unit of Measure
Product Type |
N/A Clamping Screws |
Finish |
N/A Black oxide |
Ball Design |
N/A Flat |
Ball Material |
N/A Stainless Steel |
Screw Material |
N/A 18-8 Series Stainless Steel |
Thread (M) |
N/A M6 |
L |
N/A 20 mm |
d1 |
N/A 4 mm |
S |
N/A 0.8 mm |
B |
N/A 3 mm |
C |
N/A 3 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
