CAD (0)
▾
Steel Ball Set Screws
- Screw: heat treated steel, black oxide finish.
- Ball: ball bearing steel, hardened.
Unit of Measure
Product Type |
N/A Clamping Screws |
Finish |
N/A Black oxide |
Ball Design |
N/A Rolling |
Ball Material |
N/A Steel |
Screw Material |
N/A Heat Treated Steel |
Thread (M) |
N/A M16 |
L |
N/A 20 mm |
d1 |
N/A 12 mm |
S |
N/A 3.3 mm |
B |
N/A 8 mm |
C |
N/A 8 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
