CAD (0)
▾
- Steel body, stainless steel ball nose.
- Available with slotted drive or hex drive.
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Steel Ball Plunger |
Body Material |
N/A Steel |
Nose Material |
N/A Stainless Steel |
End Pressure Start |
N/A 3.0 lbs. |
End Pressure Full |
N/A 6.0 lbs. |
A |
N/A 1/2-13 |
B |
N/A 1-3/64 in. |
C |
N/A .072 in. |
Ball Dia. (D) |
N/A .281 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
