CAD (0)
▾
- Available in steel or stainless steel bodies.
- Nose available in steel, stainless steel, or Delrin®.
- Excellent solution when used in wood, soft plastic, or aluminum
Unit of Measure
Product Type |
N/A Press Fit Plungers |
Pressure Type |
N/A Heavy |
Nose Material |
N/A Stainless Steel |
Material |
N/A Stainless Steel |
End Pressure Start |
N/A 4 lbs. |
End Pressure Full |
N/A 10 lbs. |
A |
N/A 0.3120 in. |
B |
N/A 0.643 in. |
C |
N/A 0.151 in. |
D |
N/A 0.186 in. |
Tolerance for D |
N/A -0.002 in.+0.001 in. |
E |
N/A 0.375 in. |
F |
N/A 0.045 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
