CAD (0)
▾
- Steel body, black oxide finish.
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- New phenolic nose available.
- Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Spring Plungers |
Nose Material |
N/A Steel |
Spring Pressure |
N/A Light |
Body Material |
N/A Steel |
Finish |
N/A Black oxide |
Plating |
N/A Zinc |
End Pressure Start |
N/A 3.5 lbs. |
End Pressure 1/2 |
N/A 7.0 lbs. |
End Pressure Full |
N/A 10.50 lbs. |
Thread (A) |
N/A 5/8-11 |
B |
N/A 1 1/2 in. |
C |
N/A 0.312 in. |
D |
N/A 0.310 in. |
Tolerance for D |
N/A +0.00 in.-0.002 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
