CAD (0)
▾
- Available in Steel with Zinc-Plated finish or Stainless Steel.
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Metric Spring Plunger |
Body Material |
N/A Stainless Steel |
Nose Material |
N/A Stainless Steel |
Spring Pressure |
N/A Light |
A |
N/A M6 x 1.0 |
B |
N/A 25 mm |
C |
N/A 5 mm |
D |
N/A 3 mm |
Tolerance for D |
N/A +/- .025 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
