CAD (0)
▾
- Available in Steel with Zinc-Plated finish or Stainless Steel.
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Spring Plungers |
Body Material |
N/A Steel |
Nose Material |
N/A White Nylon |
Finish |
N/A Zinc |
End Pressure Start |
N/A 1.25 kg |
End Pressure Full |
N/A 3.25 kg |
End Pressure 1/2 |
N/A 2.25 kg |
Spring Pressure |
N/A Light |
A |
N/A M 10 x 1.5 |
B |
N/A 29 mm |
C |
N/A 5 mm |
D |
N/A 4.70 mm |
Tolerance for D |
N/A plusmn;0.025 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
