CAD (0)
▾
- Bodies are stainless steel.
- Available with slotted drive or hex drive.
- Nose material available in stainless steel or nylon.
- Ideal for locating or positioning applications.
- All plungers equipped with nylon pellet for positive holding. If you require plungers without locking element, please specify when ordering.
Unit of Measure
Product Type |
N/A Short Spring Plunger |
Nose Material |
N/A White Nylon |
Material |
N/A Stainless Steel |
Spring Pressure |
N/A Light |
End Pressure Start |
N/A 0.5 lbs. |
End Pressure 1/2 |
N/A 1.0 lbs. |
End Pressure Full |
N/A 1.5 lbs. |
Thread (A) |
N/A 8-36 |
B |
N/A 7/16 in. |
C |
N/A 0.052 in. |
D |
N/A 0.070 in. |
Tolerance for D |
N/A -0.002 in.+0.000 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
