CAD (0)
▾
- All plungers equipped with nylon pellet for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Bodies are stainless steel check spreadsheet for nose material.
- Ideal for locating or positioning applications.
Unit of Measure
Product Type |
N/A Spring Plungers |
Nose Material |
N/A Brown Nylon |
Spring Pressure |
N/A Heavy |
Body Material |
N/A Stainless Steel |
End Pressure Start |
N/A 3 lbs. |
End Pressure 1/2 |
N/A 8.0 lbs. |
End Pressure Full |
N/A 13 lbs. |
Thread (A) |
N/A 1/4-20 |
B |
N/A 1 in. |
C |
N/A 0.187 in. |
D |
N/A 0.119 in. |
Tolerance for D |
N/A +0.00 in.-0.002 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
