Menu
CAD (0)
  • Cart is empty
  • Material: 1144 steel
  • Hardness: HRC 61-65
  • Black oxide finish
  • Tolerances: A = +.0000 / -.0005
    B = +.003 / -.003
Unit of Measure

Product Type

N/A Dowel

Material

N/A 1144 Steel

Hardness

N/A HRC 61-65

A

N/A .3124 in.

B

N/A .3141 in.

C

N/A .344 in.

D

N/A .500 in.

E

N/A .157 in.

F

N/A .939 in.

G

N/A .156 in.

Tolerance for A

N/A +.0000 in.-.0005 in.

Tolerance for B

N/A +.003 in.-.003 in.
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top