CAD (0)
▾
- Case hardened, black oxide finish.
- Precision ground.
Unit of Measure
Product Type |
N/A Fixture Keys |
Finish |
N/A Black oxide |
A |
N/A 0.5625 in. |
Tolerance for A |
N/A +0.000 in.-0.001 in. |
B |
N/A 0.6875 in. |
Tolerance for B |
N/A +0.000 in.-0.001 in. |
C |
N/A 0.6875 in. |
Tolerance for C |
N/A +0.000 in.-0.001 in. |
D |
N/A 1/2 in. |
E |
N/A 1/4 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
