CAD (0)
▾
- Case hardened, black oxide finish.
- Machined from low carbon steel.
Unit of Measure
Product Type |
N/A Fixture Keys |
Finish |
N/A Black oxide |
A |
N/A 3/8 in. |
B |
N/A 1 5/8 in. |
C |
N/A 1 1/2 in. |
D |
N/A 1 in. |
E |
N/A 3/8 in. |
F |
N/A 7/8 in. |
G |
N/A 3/8 in. |
H |
N/A 5/8 in. |
Screw Size (J) |
N/A 1/4-20 Fil Hd |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
