CAD (0)
▾
- Case hardened steel, black oxide finish.
- “B” dimension…+0.012-0.003
- Head thickness can be held to +0.0005-0.0000 if required. Prices available upon request.
Unit of Measure
Product Type |
N/A Tooling Ball |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Hex (A) |
N/A 5/8 |
B |
N/A 1/2 in. |
Tolerance for B |
N/A +0.012 in.-0.003 in. |
C |
N/A 5/8 in. |
Thread (D) |
N/A 1/2-13 |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
