CAD (0)
▾
- Press fit design
- Case hardened carbon steel
- Black oxide finish
- Precision ground
Unit of Measure
Product Type |
N/A Fixture Keys |
Material |
N/A Steel |
A |
N/A 0.3760 in. |
Tolerance for A |
N/A +0.0000 in.-0.0005 in. |
B |
N/A 5/8 in. |
C |
N/A 0.500 in. |
Tolerance for C |
N/A +0.001 in.-0.000 in. |
D |
N/A 5/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
