CAD (0)
▾
- Case hardened, black oxide finish
- RP10 has 2 holes
- RP20 has 4 holes 1" apart
- “D” dimension…+.005-.005
- Holes designed for 3/8" socket head shoulder screw
Unit of Measure
Product Type |
N/A Fixture Keys |
A |
N/A 2 3/8 in. |
B |
N/A 1 in. |
C |
N/A 1 in. |
D |
N/A 1 5/8 in. |
Tolerance for D |
N/A +0.005 in.-0.005 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
