CAD (0)
▾
- Knobs made 6061-T6 aluminum
- Carbon steel screw, black oxide finish
- Large palm-grip design
- Steel screw held in place with roll pin
- Comfort design and finish
Product Type |
N/A Domed Knobs |
Material |
N/A 6061-T6 Aluminum |
Screw Material |
N/A Carbon steel |
Screw Finish |
N/A Black oxide |
Thread Size |
N/A 5/8-11 |
Thread Length |
N/A 3 in. |
A |
N/A 3/8 in. |
C |
N/A 1 1/2 in. |
D |
N/A 3 in. |
F |
N/A 3/4 in. |
L |
N/A 4 5/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
