CAD (0)
▾
- Made from 6061-T6 aluminum
- Large palm-grip design
- Diamond knurl
- Comfort design and finish
Unit of Measure
Product Type |
N/A Domed Knobs |
Material |
N/A 6061-T6 Aluminum |
Thread Size |
N/A 5/8-11 |
Thread Depth |
N/A 1 in. |
Head Type |
N/A Diamond Knurled |
A |
N/A 3/8 in. |
C |
N/A 1 1/2 in. |
D |
N/A 3 in. |
F |
N/A 3/4 in. |
H |
N/A 1 5/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
