CAD (0)
▾
- Available in Cast Iron with Zinc Plating, or Cast Aluminum
- Cast Iron Hand Knobs have square prongs, Aluminum Hand Knobs have rounded prongs
- Sizes 200 through 621 have 4 prongs
- Sizes 722 through 829 have 5 prongs
Unit of Measure
Product Type |
N/A Handles |
Material |
N/A Cast Iron |
Plating |
N/A Zinc |
A |
N/A 2 in. |
B |
N/A 3/4 in. |
C |
N/A 1 in. |
D |
N/A 3/8 in. |
Ream (R) |
N/A 0.374 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
