CAD (0)
▾
Unit of Measure
THREAD |
N/A 5/16-18 |
E |
N/A 3 in. |
A |
N/A 2 in. |
B |
N/A 7/8 in. |
C |
N/A 3/4 in. |
D |
N/A 3/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
