CAD (0)
▾
- Available in Carbon Steel with Black oxide finish and 303 Stainless Steel
- Blank face surface, no center drill hole
- Diamond knurl
Unit of Measure
Product Type |
N/A Knurled Knobs |
Material |
N/A Stainless |
Head Type |
N/A Knurled |
A |
N/A 2 1/2 in |
B |
N/A 1 1/2 in |
C |
N/A 1 1/2 in |
D |
N/A 9/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
