CAD (0)
▾
- Available in Carbon Steel with Black oxide finish and Stainless Steel
- Reamed hole
- Knurled head
- Machined from low carbon 12L14 steel
Unit of Measure
Product Type |
N/A Knurled Knobs |
Finish |
N/A Black oxide |
Material |
N/A Low carbon 12L14 steel |
Hole Type |
N/A Reamed |
Head Type |
N/A Knurled |
A |
N/A 2 in |
B |
N/A 1 1/8 in |
C |
N/A 1 in |
D |
N/A 3/8 in |
E |
N/A 3/8 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
