CAD (0)
▾
- Handles available in aluminum or thermoplastic
- Aluminum offers high stability...available without tapped holes upon request
Unit of Measure
Product Type |
N/A Hand Knobs |
Handle Material |
N/A Aluminum |
Thread (X) |
N/A M8 |
A |
N/A 17 mm |
B |
N/A 26 mm |
L |
N/A 300 mm |
H |
N/A 57 mm |
R |
N/A 17 mm |
T |
N/A 12 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
