CAD (0)
▾
- Stainless steel
- Heavy duty solid hand knob
- Polished finish
- Available in blank form, reamed or tapped hole
Unit of Measure
Product Type |
N/A Hand Knob |
Material |
N/A Stainless Steel |
A |
N/A 3 in. |
B |
N/A 1.50 in. |
C |
N/A 1.14 in. |
D |
N/A .50 in. |
E |
N/A 1/2 Ream |
Depth |
N/A 1.00 in. |
J |
N/A .47 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
