CAD (0)
▾
- Stainless steel with tapped or reamed hole
- Knurled knobs with studs in stainless steel are available upon request
Unit of Measure
Product Type |
N/A Knurled Knobs |
Hole Type |
N/A Reamed Hole |
Material |
N/A Stainless Steel |
A |
N/A 2 1/2 in |
B |
N/A 1 1/2 in |
C |
N/A 1 1/2 in |
D |
N/A 9/16 in |
Ream Dia. |
N/A 5/8 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
