CAD (0)
▾
- 304 cast stainless steel
- 303 stainless steel screw
- Screw is pressed and held in place by a roll pin
Unit of Measure
Product Type |
N/A T-Knobs |
Material |
N/A 304 Cast Stainless Steel |
Screw Material |
N/A 303 Stainless Steel |
Thread (X) |
N/A 3/8-16 |
Thread Length |
N/A 1 in. |
D |
N/A 1 3/4 in. |
E |
N/A 0.79 in. |
H |
N/A 0.94 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
