CAD (0)
▾
- Available in Carbon Steel with Black oxide finish and Stainless Steel
- Stud is drilled and pinned in place
- Knurled head
Unit of Measure
Product Type |
N/A Knurled Knobs |
Material |
N/A Stainless |
Stud Thread |
N/A 3/8-16 |
E |
N/A 1 3/4 in |
A |
N/A 1 1/2 in |
B |
N/A 1 in |
C |
N/A 3/4 in |
D |
N/A 5/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
