CAD (0)
▾
- Phenolic hand knob
- Brass insert
Unit of Measure
Product Type |
N/A Hand Knobs |
Insert Material |
N/A Brass |
Thread Size |
N/A 10-32 |
Depth |
N/A 5/16 in. |
A |
N/A 11/16 in. |
B |
N/A 3/4 in. |
C |
N/A 3/8 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
